HUBBELL
Image of DP0614 600 Series - 48" Presloped Drain, Sloped Channel
Buy America(n) Qualified

600 Series - 48" Presloped Drain, Sloped Channel

Brand: Polycast

Catalog ID: DP0614

The versatile design of the 600 Series allows for flow rates equal to or greater than most larger poured-in-place trench drains (470 GPM per outlet attainable with proper components). It is ideally suited for a variety of commercial and industrial applications. Optional Vinyl Ester channels are available for use in harsh chemical or high temperature applications.DIN Class A - D

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed to have flow rates equal to or greater than most larger poured-in-place trench drains.
  • The Precast trench sections and grates are made up of 2' and 4' lengths.
  • Available in either polyester or Vinyl Ester polymer concrete.
  • Frames are available for use with hard wheel traffic.

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0614

Color

Gray

Material

Polyester Polymer Concrete

Series

600 Series

Type

Channels/600 Series

UPC

662037208530

Dimensions

Dimensions

48 in x 6 in x 9 in

Height

9 in

Length

48 in

Weight

58 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)