HUBBELL
Image of DA0633 Installation Chair - 500/600/900 Series
Buy America(n) Qualified

Installation Chair - 500/600/900 Series

Brand: Polycast

Catalog ID: DA0633

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

General

Catalog Number

DA0633

Color

Gray

Material

Zinc Plated Steel

Type

Channel Accessories/Installation Chair

UPC

662037208158

Dimensions

Dimensions

7 in x 2 in x 2 in

Height

2 in

Length

7 in

Weight

1 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)