
Brand: Pencell
Catalog ID: PM3636GS500
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PM3636GS500
Insulated?
No
Material
HDPE Plastic
Length
36 in
Weight
182 lb
Width
36 in