HUBBELL
Fiberglass Transformer Box Pad, 37"x43"x18"
Image of BB3743182020A00 Fiberglass Transformer Box Pad, 37"x43"x18"

Fiberglass Transformer Box Pad, 37"x43"x18"

Brand: Hubbell Power Systems

Catalog ID: BB3743182020A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB3743182020A00

Insulated?

No

Material

Fiberglass

UPC

662037167790

Dimensions

Dimensions

48 in x 54 in x 18 in

Dimensions - Shipping

48 in x 54 in x 18.25 in

Height

18 in

Length

48 in

Weight

92 lb

Width

54 in