Brand: Hubbell Power Systems
Catalog ID: DF383818MD
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
DF383818MD
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037171889
Dimensions
37 in x 37 in x 18 in
Dimensions - Shipping
37 in x 37 in x 18 in
Height
18 in
Length
37 in
Weight
55 lb
Width
37 in
EU RoHS Indicator
No