
Brand: HOT BOX
Catalog ID: LJ013038026
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Protection)
Catalog Number
LJ013038026
Description - Heater
Unheated
Heated?
No
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
38 in x 13 in x 26 in
Height
26 in
Length
38 in
Mounting Pad / Base Plate Dimensions
25 x 50
Weight
33 lb
Width
13 in
ASSE Classification
Class II (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No
Packaging Type
Pallet