
Brand: Trinetics
Catalog ID: 63388011
Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.
Catalog Number
63388011
Enclosure Type
Top Hinged Sectionalizing Cabinet
Material
Mild Steel
Type
Flip Top Sectionalizing
UPC
096359592983
Dimensions
22.000 in x 78.000 in x 30.000 in
Height
30 in
Length
22 in
Weight
270 lb
Width
78 in
Current Rating
200/600 A