HUBBELL
Image of 63388067 CW330-18TH (R)-SS STANDARD Stainless Steel 15/25kV
Image of 63388067 CW330-18TH (R)-SS STANDARD Stainless Steel 15/25kV
Buy America(n) Qualified

CW330-18TH (R)-SS STANDARD Stainless Steel 15/25kV

Brand: Trinetics

Catalog ID: 63388067

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Catalog Number

63388067

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Stainless Steel

Type

Flip Top Sectionalizing

UPC

096359596714

Electrical Ratings

Current Rating

200 A

Phase

Single Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)