CW360-18TH (R)-AL STANDARD Aluminum 15/25kV

Brand:

Trinetics

Catalog ID:

63294307

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Enclosure Type
Top Hinged Sectionalizing Cabinet
Material
Aluminum
Type
Flip Top Sectionalizing
UPC
096359591825

Dimensions

Dimensions
18.000 in x 60.000 in x 30.000 in
Height
30 in
Length
18 in
Weight
107 lb
Width
60 in

Electrical Ratings

Current Rating
200 A