HUBBELL
Image of VE006020022 VGEZ.75 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass

VGEZ.75 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: VE006020022

VGEZ.75 Valve Guard - Uninsulated - 6.5W X 20L X 22H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Constructed with the same quality and attention to detail as our standard enclosures, only uninsulated and provide no resistance to the freezing temperatures.
  • Intended for improved aesthetics and security purposes only, not for freeze protection.
  • Fiberglass enclosures are constructed of polyester resin with chopped glass.
  • Mounting and access hardware is rust resistant and all enclosures are lockable.

General

ASSE Classification

Class III (Non-Freeze Protection)

Catalog Number

VE006020022

Heated?

No

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

20 in x 6 in x 22 in

Height

22 in

Length

20 in

Mounting Pad / Base Plate Dimensions

24 X 40

Weight

14 lb

Width

6 in

Certifications And Compliance

ASSE Classification

Class III (Non-Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No