HUBBELL
VG3000 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass
Image of VE035045035 VG3000 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass
*Representative image
Image of VE035045035 VG3000 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass
play
In Depth: Hot Box Overview - Hubbell

VG3000 EZ Box, Unheated, Uninsulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: VE035045035

VG3000 Valve Guard - Uninsulated - 35W X 45L X 35H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Constructed with the same quality and attention to detail as our standard enclosures, only uninsulated and provide no resistance to the freezing temperatures.
  • Intended for improved aesthetics and security purposes only, not for freeze protection.
  • Fiberglass enclosures are constructed of polyester resin with chopped glass.
  • Mounting and access hardware is rust resistant and all enclosures are lockable.

General

ASSE Classification

Class III (Non-Freeze Protection)

Catalog Number

VE035045035

Heated?

No

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

45 in x 35 in x 35 in

Height

35 in

Length

45 in

Mounting Pad / Base Plate Dimensions

55 X 61

Weight

104 lb

Width

35 in

Certifications And Compliance

ASSE Classification

Class III (Non-Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No