
Brand: HOT BOX
Catalog ID: VF013039036
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VF013039036
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
39 in x 13 in x 36 in
Height
36 in
Length
39 in
Mounting Pad / Base Plate Dimensions
28 X 54
Weight
51 lb
Width
13 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No