HUBBELL
Image of BG1861241052A00 Fiberglass Ground Sleeve, 18"x61"x24"

Fiberglass Ground Sleeve, 18"x61"x24"

Brand: Hubbell Power Systems

Catalog ID: BG1861241052A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BG1861241052A00

Color

Munsell Green #7GY 3.29/1.5

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037180140

Dimensions

Dimensions

18 in x 61 in x 24 in

Dimensions - Shipping

34.25 in x 74 in x 24.375 in

Height

24 in

Length

18 in

Weight

129 lb

Width

61 in

Certifications And Compliance

EU RoHS Indicator

No