
Brand: Quazite
Catalog ID: PJ4842122604S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PJ4842122604S
EU RoHS Indicator
Contact Manufacturer
Insulated?
No
Material
Polymer Concrete
Series
Splitt Pad® Series
UPC
662037174866
Dimensions
48.69 in x 42.69 in x 4 in
Height
4 in
Length
48.69 in
Weight
182 lb
Width
42.69 in
EU RoHS Indicator
Contact Manufacturer