Brand: Pencell
Catalog ID: AG20DMNL000
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AG20DMNL000
Insulated?
No
Material
HDPE Plastic
Dimensions
22.5625 in x 14.5 in x 14.8125 in
Height
14.8125 in
Length
22.5625 in
Weight
8 lb
Width
14.5 in