Brand: Pencell
Catalog ID: AG8815HD
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AG8815HD
Insulated?
No
Material
HDPE Plastic
Dimensions
12.3125 in x 12.3125 in x 27.125 in
Height
27.125 in
Length
12.3125 in
Weight
8 lb
Width
12.3125 in