
Brand: Pencell
Catalog ID: AG14DMNL000
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AG14DMNL000
Insulated?
No
Material
HDPE Plastic
Dimensions
18.125 in x 13.1875 in x 18 in
Height
18 in
Length
18.125 in
Weight
10 lb
Width
13.1875 in