
Brand: Hubbell Power Systems
Catalog ID: P3582542MDL
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
P3582542MDL
Color
Munsell Green #7GY 3.29/1.5
Insulated?
No
Material
Fiberglass
UPC
662037184964
Dimensions
58 in x 25 in x 42 in
Dimensions - Shipping
43.5 in x 77.5 in x 42 in
Height
42 in
Length
58 in
Weight
184.8 lb
Width
25 in