
Brand: Hubbell Power Systems
Catalog ID: P3582548MDM
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
P3582548MDM
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037184919
Dimensions
58 in x 25 in x 48 in
Dimensions - Shipping
45.5 in x 79.5 in x 48 in
Height
48 in
Length
58 in
Weight
215.25 lb
Width
25 in
EU RoHS Indicator
No