
Brand: Pencell
Catalog ID: AG18HDXBL30
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AG18HDXBL30
Insulated?
No
Material
HDPE Plastic
Dimensions
30 in x 24 in x 30.5625 in
Height
30.5625 in
Length
30 in
Weight
30 lb
Width
24 in