HUBBELL
Image of SF101030MD00 Secondary Pedestal, Low Back, 10"x10"x30"

Secondary Pedestal, Low Back, 10"x10"x30"

Brand: Hubbell Power Systems

Catalog ID: SF101030MD00

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers pedestals for a variety of applications. PenCell brand pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

SF101030MD00

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037171704

Dimensions

Dimensions

15.5 in x 15.5 in x 30 in

Dimensions - Shipping

10.125 in x 10.125 in x 30.5 in

Height

30 in

Length

15.5 in

Weight

18 lb

Width

15.5 in

Certifications And Compliance

EU RoHS Indicator

No