HUBBELL
Image of PB10140609A24 Meter Pedestal Base
* Representative image
Image of PB10140609A24 Meter Pedestal Base

Meter Pedestal Base

Brand: Hubbell Power Systems

Catalog ID: PB10140609A24

The New Hubbell polymer concrete base was created to work in conjunction with our CMC® Single & Double Meter Pedestals. The base design enables the meter pedestal to be mounted in multiple directions to meet the application, while also facilitating installation near the transformer.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosure products. All three brands offer superior performance and unique benefits.

  • Made from reinforced polymer concrete
  • Lightweight – 1/4 of the weight of traditional concrete
  • High strength - possesses compressive, flexural and tensile strengths three to five times those of traditional concrete
  • Impact Resistant- Tested per ASTM D-2444- Provides protection against lawnmower and string trimmer strikes
  • Fire Resistance per RUS 7CFR 1755.910 (PE-91)
  • Chemical, Corrosion and UV Resistant – Resistant to alkalines, acids, weathering and other forms of deterioration
  • created to work in conjunction with our CMC® Single & Double Meter Pedestals

Product details

General

Catalog Number

PB10140609A24

Color

Polymer Concrete Color

UPC

662037114725

Dimensions

Dimensions

14.00 in x 10.00 in x 24.00 in

Height

24 in

Length

14 in

Opening Size

6.00 in X 9.00 in

Weight

76.5 lb

Width

10 in

Resources and downloads