HUBBELL
Image of NE722000MD1 Pad Mount Enclosure, 2 Doors, 48"x71"x46"

Pad Mount Enclosure, 2 Doors, 48"x71"x46"

Brand: Hubbell Power Systems

Catalog ID: NE722000MD1

Hubbell Shelters can be used in a myriad of pad-mounted equipment applications. Whether they’re completelyoutfitted as a sectionalizing cabinet or housing switchgear, fused-gear, transformers, metering equipment,pumps or other equipment, they stand ready to protect and secure your valuable infrastructure. Hubbell Sheltersare also designed for convenient access if any equipment outage occurs.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Recognized as an American National Standard (ANSI)
  • Shelter construction is of fiberglass, resulting in superior impactresistance
  • Marine-grade UV stabilized gel coat finish ensuresbest-in-class protection from natural elements as well as harshchemical environments.

General

Catalog Number

NE722000MD1

Insulated?

No

Material

Fiberglass

Number of Doors (Lift Off)

2

Dimensions

Dimensions

71.5 in x 48.25 in x 46 in

Height

46 in

Length

71.5 in

Weight

300 lb

Width

48.25 in

Configuration

Number of Doors (Lift Off)

2