HUBBELL
Image of PM122018PCH005P3 Assembly, PM122018, HDPE Box, Polymer Concrete Cover

Assembly, PM122018, HDPE Box, Polymer Concrete Cover

Brand: Pencell

Catalog ID: PM122018PCH005P3

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PM122018PCH005P3

Insulated?

No

Load Rating (ANSI Tier)

10K

Material

HDPE Plastic

UPC

662037199708

Dimensions

Dimensions

20 in x 12 in x 18 in

Height

18 in

Length

20 in

Weight

92 lb

Width

12 in

Force Related

Load Rating (ANSI Tier)

10K