HUBBELL
Image of SM1730Z50509 PG Series 17x30x24 assembly, Sheet Molded Compound (SMC) Cover and Polymer concrete box
* Representative image
Image of SM1730Z50509 PG Series 17x30x24 assembly, Sheet Molded Compound (SMC) Cover and Polymer concrete box

PG Series 17x30x24 assembly, Sheet Molded Compound (SMC) Cover and Polymer concrete box

Brand: QUAZITE

Catalog ID: SM1730Z50509

Quazite® load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.

  • Meets ANSI/SCTE 77
  • Polymer concrete box and lightweight cover
  • Durable construction
  • Stainless steel hex head or Penta hardware
  • Custom logos available
  • Box can be customized in the field

Product details

General

Catalog Number

SM1730Z50509

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Dimensions

Dimensions

30 in x 17 in x 24 in

Height

24 in

Length

30 in

Width

17 in

Resources and downloads