HUBBELL
Image of PM304806EXN PM3048, 6" Extension, HDPE

PM3048, 6" Extension, HDPE

Brand: Pencell

Catalog ID: PM304806EXN

PenCell load rated enclosure Boxes, also referred to as Ground sleeves, feature a high quality HDPE construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PM304806EXN

Color

Green

Insulated?

No

Material

HDPE Plastic

Type

Below Ground Box Extensions

Dimensions

Dimensions

48 in x 30 in x 6 in

Dimensions - Shipping

34.875 in x 52.875 in x 6 in

Height

6 in

Length

48 in

Width

30 in