Brand: Quazite
Catalog ID: B10111818M
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B10111818M
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Fiberglass
Type
Below Ground Boxes
UPC
066203715661
Dimensions
18 in x 11 in x 18 in
Height
18 in
Length
18 in
Weight
30.45 lb
Width
11 in
Load Rating (ANSI Tier)
T8