Brand: QUAZITE
Catalog ID: B13242412G
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B13242412G
Insulated?
No
Load Rating (ANSI Tier)
T5
Material
Fiberglass
Type
Below Ground Boxes
Dimensions
24 in x 24 in x 12 in
Height
12 in
Length
24 in
Weight
77.7 lb
Width
24 in