MY LISTS
HUBBELL
Image of DT173024PR00009 Assembly, DT173024, HDPE Box, Polymer Concrete Ring and Cover

Assembly, DT173024, HDPE Box, Polymer Concrete Ring and Cover

Brand: Pencell

Catalog ID: DT173024PR00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

DT173024PR00009

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

HDPE Plastic

Dimensions

Dimensions

30 in x 17 in x 24 in

Height

24 in

Length

30 in

Width

17 in

Force Related

Load Rating (ANSI Tier)

T15