Brand: Quazite
Catalog ID: B13366030A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B13366030A
EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
UPC
662037178703
Dimensions
60 in x 36 in x 30 in
Height
30 in
Length
60 in
Weight
247.8 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Load Rating (ANSI Tier)
T8