Brand: QUAZITE
Catalog ID: PG1730HH0009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG1730HH0009
EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T22
Logo Code
009
Logo Included?
Yes
Logo Text
Blank
Material
Polymer Concrete
UPC
662037130473
Weight Load Rating
22,500/33,750 lb
Dimensions
30 in x 17 in x 2 in
Height
2 in
Length
30 in
Weight
85 lb
Width
17 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)