MY LISTS
HUBBELL
Image of PA1730SC09 H20 Cover - 17"x30"

H20 Cover - 17"x30"

Brand: Quazite

Catalog ID: PA1730SC09

QUAZITE® H20 assemblies include a polymerconcrete box, a galvanized steel frame and cover.Properly installed, QUAZITE H20 assemblies meetall AASHTO H20 application specifications

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Galvanized steel frame and cover are H20 compliant
  • Polymer concrete box is long lasting, easy to modify and install
  • available in a variety of depths
  • Frame and covers available for 13x24 and 17x30 enclosures

General

Catalog Number

PA1730SC09

Material

Polymer Concrete

Type

Cover

Dimensions

Dimensions - Shipping

24.5 in x 37.75 in x 3.5 in

Length

30 in

Width

17 in

Electrical Ratings

Load Rating

AASHTO H25