Brand: QUAZITE
Catalog ID: PG1120HA0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG1120HA0017
Insulated?
No
Load Rating (ANSI Tier)
T15
Logo Code
009
Logo Included?
Yes
Logo Text
Blank
Material
Polymer Concrete
UPC
662037186104
Weight Load Rating
15,000/22,500 lb
Dimensions
20 in x 11 in x 2 in
Height
2 in
Length
20 in
Weight
38 lb
Width
11 in