Brand: QUAZITE
Catalog ID: PG1015CA0017
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG1015CA0017
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Polymer Concrete
UPC
066203718541
Dimensions
15 in x 10 in x 1 in
Height
1 in
Length
15 in
Weight
20 lb
Width
10 in