text.skipToContent text.skipToNavigation

Clevis

BOLT, CLEVIS, 3/4in x 10in

By CHANCE Utility  
Catalog ID: 15830
Clevis bolt, 3/4" dia. x 10" long with 6" thread length and cone pointed end. Includes one square nut. Rated tenslile strength is 18,350 lbs. Galvanized per ASTM A-153.

BOLT, CLEVIS, 3/4in x 12in

By CHANCE Utility  
Catalog ID: 15832
Clevis bolt, 3/4" dia. x 12" long with 6" thread length and cone pointed end. Includes one square nut. Rated tenslile strength is 18,350 lbs. Galvanized per ASTM A-153.

BOLT, CLEVIS, 3/4in x 14in

By CHANCE Utility  
Catalog ID: 15834
Clevis bolt, 3/4" dia. x 14" long with 6" thread length and cone pointed end. Includes one square nut. Rated tenslile strength is 18,350 lbs. Galvanized per ASTM A-153.

BOLT, CLEVIS, 3/4in x 8in

By CHANCE Utility  
Catalog ID: 15828
Clevis bolt, 3/4" dia. x 8" long with 4" thread length and cone pointed end. Includes one square nut. Rated tenslile strength is 18,350 lbs. Galvanized per ASTM A-153.

BOLT, CLEVIS, 5/8in x 10in

By CHANCE Utility  
Catalog ID: 15810
Clevis bolt, 5/8" dia. x 10" long with 4" thread length and cone pointed end. Includes one square nut. Clevis opening is 13/16" wide with 1/2" dia. x 2 1/2" long hex cotter bolt with hex nut and cotter key.