HUBBELL
Image of PS8809CW BOLT, MACHINE, SQ HEAD, 5/8in x 9in, 13,500lbs RATED TENSILE STRENGTH

BOLT, MACHINE, SQ HEAD, 5/8in x 9in, 13,500lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS8809CW

Square head machine bolt for utility pole and crossarm construction. Rated for 14,100 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

General

Catalog Number

PS8809CW

Coating

Galvanized, CSA G164-M

EU RoHS Indicator

No

Material

Steel

Tensile Strength

14100 lb.

Type

Machine Bolts

UPC

096359404231

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

9 in

Length - Threaded Area

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

CSA C83. 23

Force Related

Tensile Strength

14100 lb.

Logistics

Carton Quantity

25

Pallet Quantity

2000