HUBBELL
Image of PSSE3416CW BOLT, SHOULDER EYE, 3/4in x 16in

BOLT, SHOULDER EYE, 3/4in x 16in

Brand: Chance

Catalog ID: PSSE3416CW

Shoulder eye bolts are used to support suspension insulators in deadend applications. The flat base of the eye functions as a washer to protect structure of the wood member.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut and cone pointed end
  • Rated tensile strength is 22,000 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

General

Catalog Number

PSSE3416CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

22000 lb.

UPC

096359573418

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

16.00 in x 1.5 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

16 in

Length Threaded Area

6 in

Weight

0 lb

Width

1.5 in

Certifications And Compliance

Industry Standard(s)

CSA C83.67

Force Related

Tensile Strength

22000 lb.

Logistics

Carton Quantity

15

Pallet Quantity

750