text.skipToContent text.skipToNavigation

Spool

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 10in

By CHANCE Utility  
Catalog ID: 7830
Double-upset spool bolt, 5/8" diameter x 10" shank length, with 6" thread length and cone pointed end. Overall length is 15 3/4". Pole offset distance is 1". Includes one square nut with cotter key.

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 12in

By CHANCE Utility  
Catalog ID: 7832
Double-upset spool bolt, 5/8" diameter x 12" shank length, with 6" thread length and cone pointed end. Overall length is 17 3/4". Pole offset distance is 1". Includes one square nut with cotter key.

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 14in

By CHANCE Utility  
Catalog ID: 7834
Double-upset spool bolt, 5/8" diameter x 14" shank length, with 6" thread length and cone pointed end. Overall length is 19 3/4". Pole offset distance is 1". Includes one square nut with cotter key.

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 8in

By CHANCE Utility  
Catalog ID: 7826
Double-upset spool bolt, 5/8" diameter x 8" shank length, with 6" thread length and cone pointed end. Overall length is 13 3/4". Pole offset distance is 1". Includes one square nut with cotter key.

BOLT, SPOOL, DOUBLE-UPSET, 5/8in x 9in

By CHANCE Utility  
Catalog ID: 7828