HUBBELL
TMH295SS, Stainless Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers
Image of TMH295SS TMH295SS, Stainless Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

TMH295SS, Stainless Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers, 4 Flat Washers

Brand: Burndy

Catalog ID: TMH295SS

Stainless steel Hardware Kit, 2 Nos each 1/2" - 13 x 1.25" Long Hex SS Bolt (50X125HSSB), SS Hex Nut (50HSSN), SS Split lock washer (50SWSSMD), 4 Nos SS Flat washer(50FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH295SS

Connector Type

Hardware

Installation Torque Recommended in-lb

480 LBS/in

Material

STAINLESS STEEL

UPC

781810271506

UPC 14 Digit GTIN

00781810271506

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Dimension - Threads per inch

13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568