
Brand: Burndy
Catalog ID: TMH262SS
Catalog Number
TMH262SS
Connector Type
Hardware
Installation Torque Recommended in-lb
80 LBS/in
Material
Stainless Steel
UPC
781810159323
UPC 14 Digit GTIN
00781810159323
Dimension - Bolt Size fraction
1/4
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
80 LBS/in
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568