HUBBELL
TMH337, DURIUM™ Series, Silicon Bronze Hardware Kit
Image of TMH337 TMH337, DURIUM™ Series, Silicon Bronze Hardware Kit

TMH337, DURIUM™ Series, Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH337

DURIUM™ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH337

Connector Type

Hardware

Material

Silicon Bronze

Series

DURIUM™ Series

UPC

781810502679

UPC 14 Digit GTIN

00781810502679

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1500