
Brand: Burndy
Catalog ID: TMH268
Application
The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.
Catalog Number
TMH268
Connector Type
Hardware
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Silicon Bronze
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Silicon Bronze Hardware Kits
UPC
781810012031
UPC 14 Digit GTIN
00781810012031
Dimension - Bolt Size fraction
3/8
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568