HUBBELL
TMH290, DURIUM™ Series, Silicon Bronze Hardware Kit
Image of TMH290 TMH290, DURIUM™ Series, Silicon Bronze Hardware Kit

TMH290, DURIUM™ Series, Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH290

DURIUM™ Silicon Bronze Hardware Kit.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH290

Connector Type

Hardware

Material

SILICON BRONZE

Series

DURIUM™ Series

Trade Name

DURIUM™

UPC

781810000038

UPC 14 Digit GTIN

00781810000038

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568