HUBBELL
4in SQUARE CURVED WASHER for 1in BOLT SIZE, in HOLE
Image of GCW41B 4in SQUARE CURVED WASHER for 1in BOLT SIZE, in HOLE

4in SQUARE CURVED WASHER for 1in BOLT SIZE, in HOLE

Brand: Chance

Catalog ID: GCW41B

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved cast washer, 4" square x 11/16" thick at boss
  • 1-1/16" diameter hole for 1" diameter bolt
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

GCW41B

Size

4 in X 4 in

Type

Washer

UPC

096359597735

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-1/16 in

Distance From Pole

N/A

Length

4 in

Size

4 in X 4 in

Thickness_Fraction

11/16 in

Weight

0.89 lb

Width

4 in

Logistics

Carton Quantity

50

Pallet Quantity

1800