HUBBELL
6in SQUARE FLAT WASHER for 1-3/8in BOLT SIZE, 1-7/16in HOLE
Image of 400285722 6in SQUARE FLAT WASHER for 1-3/8in BOLT SIZE, 1-7/16in HOLE

6in SQUARE FLAT WASHER for 1-3/8in BOLT SIZE, 1-7/16in HOLE

Brand: Chance

Catalog ID: 400285722

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 6" square x 1/2"
  • 1-7/16" diameter hole for 1-3/8" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

400285722

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Washer

UPC

096359071235

Dimensions

Dimensions

6 x 6 in x 0.5 in

Distance From Pole

N/A

Height

0.5 in

Length

6

Weight

4.1 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CAO Specification Number

6150

EU RoHS Indicator

No

Logistics

Pallet Quantity

480