HUBBELL
62NWBOX, 5/8" Internal Tooth Washer, Silicon Bronze
Image of 62NWBOX 62NWBOX, 5/8" Internal Tooth Washer, Silicon Bronze

62NWBOX, 5/8" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 62NWBOX

5/8 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62NWBOX

Material

SILICON BRONZE

UPC

781810012673

Dimensions

Dimension - Bolt Size fraction

5/8

Package Height

Package Length

Package Weight

Package Width

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

25