Brand: Burndy
Catalog ID: 62NWSS
Catalog Number
62NWSS
Connector Type
Washer - Internal Tooth Lock
Material
GALVANIZED STEEL
UPC
781810122037
UPC 14 Digit GTIN
00781810122037
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Outside Diameter inch
1.05 in
Dimension - Thread Size
5/8 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Internal Tooth Lock
Minimum Pack Quantity
1