HUBBELL
LIP WASHER, 2in x 2-3/16in, TAPPED 5/8in
Image of T2060402 LIP WASHER, 2in x 2-3/16in, TAPPED 5/8in

LIP WASHER, 2in x 2-3/16in, TAPPED 5/8in

Brand: Chance

Catalog ID: T2060402

Lip washers are used under the head of insulator pins when a stic proof connection is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Lip flange offers a means for wrench tightening
  • 7 gauge (0.1875) thick with 5/8-11UNC tapped hole for 5/8" bolt
  • Galvanized per ASTM A-153.

General

Catalog Number

T2060402

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359056942

Dimensions

Dimensions

2.250 in x 2.000 in x 0.875 in

Distance From Pole

N/A

Height

0.875 in

Length

2.25 in

Weight

0.26 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

7200