HUBBELL
WASHER, SPRING LOCK, 3/4in; PACKAGED 100/BOX & 1,000/MASTER CARTON
Image of PS4037SC WASHER, SPRING LOCK, 3/4in; PACKAGED 100/BOX & 1,000/MASTER CARTON

WASHER, SPRING LOCK, 3/4in; PACKAGED 100/BOX & 1,000/MASTER CARTON

Brand: Chance

Catalog ID: PS4037SC

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 13/16" diameter hole for 3/4" diameter bolt
  • Stock material is 0.188" x 0.234"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695
  • Packaged 100 per box and 1,000 per master carton

General

Catalog Number

PS4037SC

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Lockwasher

UPC

096359485551

Dimensions

Distance From Pole

N/A

Weight

0.05 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

100

Pallet Quantity

48000