HUBBELL
WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.; PACKAGED 100/BOX & 1,000/MASTER CARTON
Image of PS6803SC WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.; PACKAGED 100/BOX & 1,000/MASTER CARTON

WASHER, ROUND, 9/16in HOLE, 1-3/8in DIA.; PACKAGED 100/BOX & 1,000/MASTER CARTON

Brand: Chance

Catalog ID: PS6803SC

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 1 3/8" diameter x 12 guage (0.1046") thick
  • 9/16" diameter hole for 1/2" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695.

General

Catalog Number

PS6803SC

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359494355

Dimensions

Dimensions

1.375 in x 1.375 in x 0.104 in

Distance From Pole

N/A

Height

0.104 in

Length

1.375 in

Weight

0.04 lb

Width

1.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI B18.22.1 & NEMA PH10

Logistics

Carton Quantity

1000

Pallet Quantity

48000